(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Mini Quick Paper

Mini Quick Paper
  • Volume Discount

•Model: Sandpaper
•Includes Hole: NA
•Maximum Operating Rotation Speed (m/s): 63
•Point Strategy: 5
•Feature 1: Ideal for curved and rounded surfaces as well as flat surfaces.

Part Number

Configured Part Number is shown.

Part Number
MQP50A60
MQP50A120
MQP50Z36
MQP50Z60
MQP50Z80
MQP50Z120
MQP75A40
MQP75A60
MQP75A120
MQP75Z36
MQP75Z60
MQP75Z80
MQP75Z120
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer diameter Dimensions
(mm)
Particle Size
(#)
Abrasive grain Maximum Operating Circumferential Rotations
(rpm)
Application
1 Piece(s)Available

9 Days or more

5060A Abrasive Grain24070Polishing work, filling, cleaning, scratch repair and other work including finishing after general steel light grinding and polishing, bead grinding, spot welding
1 Piece(s)Available

9 Days or more

50120A Abrasive Grain24070Polishing work, filling, cleaning, scratch repair and other work including finishing after general steel light grinding and polishing, bead grinding, spot welding
1 Piece(s)Available

9 Days or more

5036Z Abrasive Grain24070Polishing work including finishing after light grinding and polishing, bead grinding and spot welding of general steel and stainless steel
1 Piece(s)Available

9 Days or more

5060Z Abrasive Grain24070Polishing work including finishing after light grinding and polishing, bead grinding and spot welding of general steel and stainless steel
1 Piece(s)Available

9 Days or more

5080Z Abrasive Grain24070Polishing work including finishing after light grinding and polishing, bead grinding and spot welding of general steel and stainless steel
1 Piece(s)Available

9 Days or more

50120Z Abrasive Grain24070Polishing work including finishing after light grinding and polishing, bead grinding and spot welding of general steel and stainless steel
1 Piece(s)Available

9 Days or more

7540A Abrasive Grain16050Polishing work, filling, cleaning, scratch repair and other work including finishing after general steel light grinding and polishing, bead grinding, spot welding
1 Piece(s)Available

9 Days or more

7560A Abrasive Grain16050Polishing work, filling, cleaning, scratch repair and other work including finishing after general steel light grinding and polishing, bead grinding, spot welding
1 Piece(s)Available

9 Days or more

75120A Abrasive Grain16050Polishing work, filling, cleaning, scratch repair and other work including finishing after general steel light grinding and polishing, bead grinding, spot welding
1 Piece(s)Available

9 Days or more

7536Z Abrasive Grain16050Polishing work including finishing after light grinding and polishing, bead grinding and spot welding of general steel and stainless steel
1 Piece(s)Available

9 Days or more

7560Z Abrasive Grain16050Polishing work including finishing after light grinding and polishing, bead grinding and spot welding of general steel and stainless steel
1 Piece(s)Available

9 Days or more

7580Z Abrasive Grain16050Polishing work including finishing after light grinding and polishing, bead grinding and spot welding of general steel and stainless steel
1 Piece(s)Available

9 Days or more

75120Z Abrasive Grain16050Polishing work including finishing after light grinding and polishing, bead grinding and spot welding of general steel and stainless steel

Loading...

  1. 1

Basic Information

Type Sander paper Work material General steel / Stainless Steel / Alloy Steel With/without Hole NA
Maximum operating rotation speed(m/s) 63 Point Strategy 5 Features 1 Ideal for curved and rounded surfaces as well as flat surfaces.
Features 2 Small-diameter type suitable for narrow places and small areas.

Additional Products in this Category

Tech Support