(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

B-Top 100x15

B-Top 100x15

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Part Number
BTOP-A3
BTOP-A4
BTOP-A5
BTOP-A6
BTOP-A7
Part NumberMinimum order quantityVolume DiscountDays to Ship work material Particle Size
(#)
1 Piece(s)Available

9 Days or more

general steel[◎] / Stainless Steel[○] / Cast Iron[○]40
1 Piece(s)Available

9 Days or more

general steel[◎] / Stainless Steel[○] / Cast Iron[○]60
1 Piece(s)Available

9 Days or more

Stainless Steel[◎]80
1 Piece(s)Available

9 Days or more

Stainless Steel[◎]100
1 Piece(s)Available

7 Days or more

Stainless Steel[◎]120

Loading...

  1. 1

Basic Information

Type Multi-blade disc Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15
abrasive grain Not applicable Packaging Quantity(Sheets) 5 Maximum Number of Rotation(min-1) 13000

Additional Products in this Category

Tech Support