(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· It is possible to polish applying a grease/oil abrasive on wool felt.
· It is a disc that uses Japan-produced, high-quality felt.
[Applications]
· For glazing, wiping, and finishing mirror finish polishing.
· Tool used: disc grinder.
Type | Felt Disc | Outer diameter Dimensions(mm) | 100 | Inner Diameter Dimension(mm) | 16 |
---|---|---|---|---|---|
Thickness(mm) | 10 | Max. Rotational Speed(rpm) | 12000 | Pcs./Box. | 5 (pcs.) |
Trusco Code | 261-2721 | Mass | 295 g/box | Features | It is possible to polish applying a grease/oil abrasive on wool felt. |
Application | For glazing, wiping, and finishing mirror finish polishing. | Maximum operating rotation speed | 62.8m/s(3768m/min) | Accessory | With adapter for 15 mm hole (1 pc per box) |
Please check the type/dimensions/specifications of the part TFDA-100 in the "Felt Disc α" (for Wiping) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy