(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unilon Flap MIX

Unilon Flap MIX
  • Volume Discount

[Features]
· Polishing strength has been increased by using a mesh polishing cloth in combination with the Unilon Flap.
· For hairline finishing, satin processing, fluff removal, matte finishing, and light scratch removal.

Part Number

Configured Part Number is shown.

MTM-NFM9

Part Number
MTM-NFM9
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Product Type Flap Wheel Size(mm) 50 (OD) x 60 (Length) Particle Size #180

Please check the type/dimensions/specifications of the part MTM-NFM9 in the Unilon Flap MIX series.

Additional Products in this Category

Tech Support