(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GP Sander Sisal (Direct Screw-In Type)【5 Pieces Per Package】

GP Sander Sisal (Direct Screw-In Type)
  • Volume Discount

[Features]
· Using in combination with sisal (hemp) and cotton fabric gives great sharpness and a beautiful polish.
· Used for intermediate polishing and base polishing of stainless steel, aluminum, etc. with oil and fat abrasive.
· Ideal for paper polishing before mirror finishing.
· Also available for flexible sanders if a 6 mm shaft adapter is used.
· Using the side to straighten the polishing grain makes the next process easier.
· Mounted by screwing directly onto the shaft of a disc grinder.
[Applications]
· Steel, stainless steel, aluminum, and other medium polishing and sub polishing.

Part Number

Configured Part Number is shown.

TGPSS10025

Part Number
TGPSS10025
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Flap Wheel Outer Diameter(mm) 100 Thickness(mm) 25
Thread Diameter(mm) M10(P1.5) Max. Rotational Speed(rpm) 8000 Particle Size(#) -
Pcs./Box.(piece) 5 Trusco Code 328-7416 Features Using in combination with sisal (hemp) and cotton fabric gives great sharpness and a beautiful polish. Used for steel grinding, stainless steel, aluminum, other intermediate grinding and base grinding using an oily abrasive. Ideal as a paper for filling holes prior to mirror finishing. Also available for flexible sanders if a 6 mm shaft adapter is used.
Application Steel, stainless steel, aluminum, and other medium polishing and sub polishing. Maximum operating rotation speed 41.9m/s(2512m/min) Accessory With 6 mm Shaft Adapter (1 per box)
Mass(g/box) 130

Please check the type/dimensions/specifications of the part TGPSS10025 in the GP Sander Sisal (Direct Screw-In Type) series.

Additional Products in this Category

Tech Support