(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flannel Finish Buff (for Resin Polishing and Glossing)【5 Pieces Per Package】

Flannel Finish Buff (for Resin Polishing and Glossing)
  • Volume Discount

[Features]
· This is a nail-finishing cotton cloth buff for buffing and burnishing with an abrasive agent for resin.
[Applications]
· Gloss finishing of resin, wood, and bamboo materials.
· Tools used: straight grinder, double-headed grinder, buff grinder.

Part Number

Configured Part Number is shown.

TNB-75-3

Part Number
TNB-75-3
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Buff Outer Diameter(mm) 75 Thickness(mm) 5
Hole Diameter(mm) 9.53 Max. Rotational Speed(rpm) 11000 Pcs./Box.(piece) 5
Trusco Code 261-6483 Features This is a nail-finishing cotton cloth buff for buffing and burnishing with an abrasive agent for resin. Application Gloss finish of resin, wood, and bamboo materials. Tools used: Straight grinder, double-headed grinder, and buffing grinder.
Mass(g/box) 20

Please check the type/dimensions/specifications of the part TNB-75-3 in the Flannel Finish Buff (for Resin Polishing and Glossing) series.

Additional Products in this Category

Tech Support