(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GP Sander Nylon® (Direct Screw-In Type)【5 Pieces Per Package】

GP Sander Nylon® (Direct Screw-In Type)
  • Volume Discount

[Features]
· It can be used with both stainless steel and general metals. Can be used for polishing with three surfaces: top, bottom, and side. With tangled nylon polishing material working as a cushion, only the surface will be finished and the polished material will not be cut too deep. As well, beautiful hairline processing is possible by using the side for straightening the line.
· Mounted by screwing directly onto the shaft of a disc grinder.
[Applications]
· For sealer sanding of rounded parts, hairline machining of stainless steel and aluminum, woodworking, pre-coating finish and pre-mirror finishing of satin finish.
· Tools used: disc grinder / straight grinder.

Part Number

Configured Part Number is shown.

GPSN10025-120

Part Number
GPSN10025-120
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Flap Wheel Details Type O.D. 100 mm Outer Diameter(mm) 100
Thickness(mm) 25 Thread Diameter(mm) M10(P1.5) Max. Rotational Speed(rpm) 5000
Number of blades(sheet) 50 Particle Size(#) 120 Pcs./Box.(piece) 5
Trusco Code 116-9459 Features For both stainless steel and general metal. Polishing is possible with its upper, lower, and side surfaces. With tangled nylon polishing material working as a cushion, only the surface will be finished and the polished material will not be cut too much. Beautiful hairline processing is possible by using the side surface for straight operation. Attach this product to the shaft of a disc grinder by directly screwing it on. Application For sealer sanding of rounded parts, hairline machining of stainless steel and aluminum, woodworking, finishing before coating and mirror finishing with satin finish. Tools used: Disc grinder and straight grinder.
Maximum operating rotation speed 26.1m/s(1570m/min) Accessory With 6 mm Shaft Adapter (1 per box) Details Type O.D. 100 mm
Mass(g/box) 520

Please check the type/dimensions/specifications of the part GPSN10025-120 in the GP Sander Nylon® (Direct Screw-In Type) series.

Additional Products in this Category

Tech Support