(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Layered Sisal Buff (for Metal Finishing/Polishing)

Layered Sisal Buff (for Metal Finishing/Polishing)
  • Volume Discount

[Features]
· A white pole is added to enable sisal buffing (hemp +cotton cloth) for steel and stainless steel base polishing and intermediate polishing.
[Applications]
· Machining scratch and swirl removal, intermediate polishing.
· Tools used: double-headed grinder, buff grinder.

Part Number

Configured Part Number is shown.

TSB-300-8

Part Number
TSB-300-8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Buff Outer Diameter(mm) 300 Thickness(mm) 10
Hole Diameter(mm) 25.40 Max. Rotational Speed(rpm) 2700 Pcs./Box.(piece) 1
Trusco Code 289-9922 Features A white pole is added to enable sisal buffing (hemp +cotton cloth) for steel and stainless steel underpolishing and midpolishing. Application Machining scratches, fabric stitches removal, intermediate polishing. Tools used: double head grinder, buff grinder.
Mass(g/box) 480

Please check the type/dimensions/specifications of the part TSB-300-8 in the Layered Sisal Buff (for Metal Finishing/Polishing) series.

Additional Products in this Category

Tech Support