(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Neji-Saurus Z PZ-60

Neji-Saurus Z PZ-60

Click this image to zoom it.

Move the mouse over the image to zoom

  • Neji-Saurus Z PZ-60
  • Example of Use
  • Example of Use
  • Example of Use
  • Volume Discount

•Product Category : Plier
•Spring : Not Included
For complete product overview and details on Neji-Saurus Z PZ-60, see the sections below:

PDF

Part Number

Configured Part Number is shown.

PZ-60

 
Part Number
PZ-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Product Category Pliers Overall Length(mm) 190 With or without spring NA
Copper Wire Cutting Performance(mmφ) 1.2 Set / Single Item Single Item Product Type Longnose Pliers (For Low Head Screws / Small Screws)
Blade hardness HRC60±2 Screw Shape Pan Head Screw/Torus Screw Gripping tip part(φ mm) 2-5.5
Material High Carbon Steel Weight(g) 180 Features Thin plates can be firmly secured with the new lateral design (gear teeth) of this product, and thin wires can be cut by applying minimal strength to the jaw part of this product. Low head screws (truss screws) can also be removed with its unique vertical design.

Please check the type/dimensions/specifications of the part PZ-60 in the Neji-Saurus Z PZ-60 series.

Additional Products in this Category

Tech Support