(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Plastic wire cutters with a straight cut edge.
[Features]
· The thickness of the blade is thinned and the cut edge is sharp and beautiful.
· The blade is a flat type with a straight cut edge.
· PLN-125 has a stopper to support opening and closing the grips.
· With rigid grips for easy gripping.
· Spring allows continuous work without causing fatigue. The spring is replaceable.
[Application]
· For gate cutting of plastic parts.
Product Category | Nippers | Model | Nippers | Overall Length(mm) | 165 |
---|---|---|---|---|---|
Spring | Available | Plastic Cutting Capacity(mmφ) | 8 | Set / Single Item | Single Item |
Material | KA70 | Tip Shape | Flat Blade | Main body: option | Main Body |
Weight(g) | 160 | Head width(mm) | 20 | Head Thickness(mm) | 11 |
Blade length(mm) | 23 | Grip Width(mm) | 50 | Mount Dimensions - Height x Width(mm) | 220×70 |
Supplementary explanation | The spring is replaceable. |
Please check the type/dimensions/specifications of the part PLN-150 in the Plastic Nippers (Comes with Spring), Flat Blade series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy