(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Three-Grip Pliers

Three-Grip Pliers

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Category : Plier
•Pliers Type : Plier
For complete product overview and details on Three-Grip Pliers, see the sections below:

Part Number

Configured Part Number is shown.

TG200

Part Number
TG200
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 200
Steel Wire Cutting Performance(mmφ) 2.6 Main body: option Main Body Weight(g) 250
Supplementary explanation Both Sides Have Flat Shafts, the Grippers Can Firmly Grip Round Rods, Etc., with 4 Points of Contact

Please check the type/dimensions/specifications of the part TG200 in the Three-Grip Pliers series.

Additional Products in this Category

Tech Support