(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Category : Plier
•Pliers Type : Plier
•Spring : Included
For complete product overview and details on Neji-Saurus GT PZ-58, see the sections below:
Product Category | Pliers | Plier Type | Pliers | Overall Length(mm) | 160 |
---|---|---|---|---|---|
With or without spring | Available | Copper Wire Cutting Performance(mmφ) | 1.2 | Set / Single Item | Single Item |
Product Type | For Low Head Screws | Blade hardness | HRC58±2 | Screw Shape | Pan Head Screw/Torus Screw |
Gripping tip part(φ mm) | 3-9.5 | Main Body Gripping Part(φ mm) | 5.5-10 | Material | High Carbon Steel |
Main body: option | Main Body | Weight(g) | 130 | Features | The product can be used on low head screws (truss screws) because of its newly designed tip shape. By adjusting the bite angle of the screw, the screw can be held more firmly. The product can be also be used as a pair of pliers because of the provided blades. It has strap holes suitable for preventing the product from falling down. |
Please check the type/dimensions/specifications of the part PZ-58 in the Neji-Saurus GT PZ-58 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy