(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Tapered Plastic Nippers

Part Number

Configured Part Number is shown.

68S-125

Part Number
68S-125
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 125
With or without Spring Available Plastic Cutting Performance(mmφ) 2 Main body: option Main Body
Trusco Code 104-1631 Mass(g) 70 Features Since the tip is made particularly thin, it can comfortably cut objects even in small gaps
Features 2 Resin of up to ø2 mm can be cut Specifications Round Blade Specification 2 With Spring

Please check the type/dimensions/specifications of the part 68S-125 in the (Merry) Tapered Plastic Nippers series.

Additional Products in this Category

Tech Support