(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Miniature Nippers N-31

Miniature Nippers N-31

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Small nippers with a total length of 100 mm to fit the hand for easy use, suitable for precision work.
[Features]
· Cutting edge with emphasis on the cut surface finish for soft wires such as copper wire.
· Small body convenient for cutting binding bands in a limited space.
· Because it is a curved blade that can do side cutting, the band protrudes very little, with consideration given to safety for the fingers.
· Chamfering of sharp projections of the rotating part prevents inadvertent injuries and promotes safe work.
· Anti-static (ESD) specification carbon-free elastomer grip for safe work with electronics.
· Adopts a coil spring with excellent durability and recoverability, reducing fatigue during long-term work.
[Applications]
· The small body makes it convenient for cutting work in limited spaces.

PDF

Part Number

Configured Part Number is shown.

N-31

 
Part Number
N-31
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 102.5
With or without spring Available Copper Wire Cutting Performance(mmφ) 1.6 Wire Cutting Ability of Copper(mm2) 1.25
Main body: option Main Body Weight(g) 40 Supplementary explanation Narrow blade tip is suitable for precise work and has anti-static elastomer grip

Please check the type/dimensions/specifications of the part N-31 in the Miniature Nippers N-31 series.

Additional Products in this Category

Tech Support