(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Straight Long Snap Ring Pliers (for Holes)

Straight Long Snap Ring Pliers (for Holes)
  • Volume Discount

[Features]
· Caulked part of the main body has less wobble and opens and closes with a spring.
· Long claw is useful for narrow and deep locations.
[Applications]
· Straight Snap Ring Pliers for Holes

Part Number

Configured Part Number is shown.

SCP-171LL

Part Number
SCP-171LL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Pliers Type Retaining Ring Pliers Overall Length(mm) 220
Shaft / Hole For Hole Spring Available Tip Replacement Availability Available
Main body: option Main Body Trusco Code 373-7799 Mass(g) 160
Features Caulked part of the main body has less wobble and opens and closes with a spring. Long claw is useful for narrow and deep locations. Specifications With Spring Ring Usage Range(mm) 10~11
Claw Tip Diameter(mm) 1.2 Claw Shape Straight jaw

Please check the type/dimensions/specifications of the part SCP-171LL in the Straight Long Snap Ring Pliers (for Holes) series.

Additional Products in this Category

Tech Support