(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Curved Long Snap Ring Pliers (for Shafts)

Curved Long Snap Ring Pliers (for Shafts)
  • Volume Discount

[Features]
· Caulked part of the main body has less wobble and opens and closes with a spring.
[Applications]
· Bent Tip Snap Ring Pliers for Shafts

Part Number

Configured Part Number is shown.

SOP-172LL

Part Number
SOP-172LL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Pliers Type Retaining Ring Pliers Overall Length(mm) 170
Shaft / Hole For Shaft Spring Available Tip Replacement Availability NA
Main body: option Main Body Trusco Code 373-8248 Mass(g) 200
Features Caulked part of the main body has less wobble and opens and closes with a spring. Specifications With Spring Ring Usage Range(mm) 10~11
Claw Tip Diameter(mm) 1.2 Claw Shape Curved Claw

Please check the type/dimensions/specifications of the part SOP-172LL in the Curved Long Snap Ring Pliers (for Shafts) series.

Additional Products in this Category

Tech Support