(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soft Rubber Pad (for Anglon)【5 Pieces Per Package】

Soft Rubber Pad (for Anglon)
  • Volume Discount

[Features]
· Flexible rubber pad can be affixed to various discs for use.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Resin, Rubber, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SA2003
SA2004
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

30150004580120552581751-0489301 Bag (5 pcs)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

40100004580120552604751-0497401 Bag (5 pcs)

Loading...

  1. 1

Basic Information

Product Type Other Width(mm) 17 Shaft Diameter(mm) 3
Overall Length(mm) 34 Number Contained In A Packet 1 Bag (5 pcs)

Additional Products in this Category

Tech Support