(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Polishing Rubber-Bonded Wheel, WA Hard【10 Pieces Per Package】

Polishing Rubber-Bonded Wheel, WA Hard
  • Volume Discount

[Features]
· Separate type fine grinding and polishing tool to be used in combination with a mandrel (shaft).
· Because the mandrel can be used repeatedly, post-use waste is reduced, resulting in lower costs than tools with shafts.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, Resin, Rubber, General Steel, Stainless Steel, Aluminum, Copper

PDF

Part Number

Configured Part Number is shown.

NA2711

 
Part Number
NA2711
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Number Contained In A Packet

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1PK (10 pcs)

Loading...

  1. 1

Basic Information

Product Type Wheel Outer Diameter(mm) 22 Hole Diameter(mm) 1.8
Max. Rotational Speed(rpm) 15000 Width(mm) 2 Particle Size(#) 220
abrasive grain WA JAN Code 4580120533818 Trusco Code 499-7735
Shape Wheel Mass(g) 21 Number Contained In A Packet 1PK (10 pcs)

Additional Products in this Category

Tech Support