(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

FR Diamond Grindstone

FR Diamond Grindstone
  • Volume Discount

[Features]
· Diamond abrasive grains are distributed in all molded layers and provide long service life.
· The moderate elasticity of the resin binding agent provides a uniform finish without deep scratches.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AD4351
AD4352
AD4353
AD4361
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Diamond Part Maximum Diameter
(mm)
Overall Length
(mm)
Blade Length
(mm)
JAN Code Trusco Code
1 Piece(s)Available

9 Days or more

120444.0134571130852815498-7594
1 Piece(s)Available

56 Days or more

120647.0184571130852822498-7608
1 Piece(s)Available

7 Days or more

120849.0184571130852839498-7616
1 Piece(s)Available

9 Days or more

220444.0134571130852846498-7624

Loading...

  1. 1

Basic Information

Shape Cylinder Type Shaft Diameter(mm) 3 Max. Rotational Speed(rpm) 25000
Mass(g) 6

Additional Products in this Category

Tech Support