(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Internal Bar 5-Piece Set (Borazone)【5 Pieces Per Package】

Internal Bar 5-Piece Set (Borazone)
  • Volume Discount

[Features]
· Borazon (CBN) is an abrasive grain that has hardness second to diamond. Suitable for iron based materials (stainless steel, SC, SK, SCM, etc.) for which diamond is not suitable.
· Also suitable in cases where sufficient cooling is not possible, as its heat-resistant temperature is higher than that of diamond.
[Applications]
· Applicable workpiece materials: Carbon steel, tool steel alloy, high-speed tool steel, bearing steel, case hardened steel, hardened steel, stainless steel.

Part Number

Configured Part Number is shown.

INT-S5

Part Number
INT-S5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Classification Internal Grindstone Model Set Product Shape Cylinder Type
Material / Abrasive Diamond Number of included sets(piece) 5 Set Content INT-010 x 1, INT-015 x 1, INT-020 x 1, INT-025 x 1, INT-030 x 1
Trusco Code 128-5629 Mass 47.8 g/set Features Borazon (CBN) is an abrasive grain that has hardness second to diamond. Suitable for iron based materials (stainless steel, SC, SK, SCM, etc.) for which diamond is not suitable. Also suitable in cases where sufficient cooling is not possible as its heat-resistant temperature is higher than that of diamond.

Please check the type/dimensions/specifications of the part INT-S5 in the Internal Bar 5-Piece Set (Borazone) series.

Additional Products in this Category

Tech Support