(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bit Socket for Raceway

Bit Socket for Raceway
  • Volume Discount

•Product Model: Socket Bit (For Electric Driver)
•Opposite Side Dimension (mm): 17
•Shaft Dimension (mm): 6.35
•Outer Diameter (mm): 20

Part Number

Configured Part Number is shown.

Part Number
ER-1
ER-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

604575100014951469-959936
1 Piece(s)Available

8 Days or more

924575100014968469-960262

Loading...

  1. 1

Basic Information

Product Model Socket Bit (for Electric Screwdriver) Opposite Side Dimension(mm) 17 Shaft Dimensions(mm) 6.35
Outer Diameter(mm) 20

Additional Products in this Category

Tech Support