(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Impact Wrench Slide Lock Adapter

Impact Wrench Slide Lock Adapter
  • Volume Discount

Conversion adapters that can use tip tools of 6.35 mm shank with impact wrenches.
[Features]
· The sockets for socket wrenches can be used with impact wrenches without worrying about falling off.
· Slide lock type and allowing sockets to be attached and detached with single-action.
· The sockets for socket wrenches and the impact wrenches are not necessary to be replaced by O-rings and pins.
· Having O-rings and pins.
· Made in Japan using carefully selected materials.
[Application]
· Ideal for construction, civil engineering, automobiles, and assembling and disassembling machines and equipment.

Part Number

Configured Part Number is shown.

EPA-3

Part Number
EPA-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Other Insertion Angle(mm) 9.5 (3/8 Inches) Overall Length(mm) 45
Single Product/Set Classification Single Item Material SCM435 Weight(g) 60
Socket Outer Diameter(mm) 22 Square drive part(mm) 9.5 Packing Dimension (Height x Width)(mm) 73×40
Features Can be used with an impact wrench without worrying about the socket for the socket wrench falling out. The socket for the impact wrench can be connected with "one touch" even without an O-ring/pin.

Please check the type/dimensions/specifications of the part EPA-3 in the Impact Wrench Slide Lock Adapter series.

Additional Products in this Category

Tech Support