(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Impact Socket Set, Insertion Angle 12.7 mm

Part Number

Configured Part Number is shown.

SHS409P

Part Number
SHS409P
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Type Impact Socket Bit (For Electric Screwdriver) Opposite side dimensions(mm) 12 / 13 / 14 / 17 / 19 / 21 / 22 / 24 / 27 Insertion Angle(mm) 12.7
Width(mm) 90 Height(mm) 295 Depth(mm) 40
Weight(g) 1120 Size Content 12・13・14・17・19・21・22・24・27mm Specifications Socket Holder Included/Clip Color: Blue/Finish: Black finish

Please check the type/dimensions/specifications of the part SHS409P in the Impact Socket Set, Insertion Angle 12.7 mm series.

Additional Products in this Category

Tech Support