(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Alpha (α) Socket Adapter for Electric Drill

Alpha (α) Socket Adapter for Electric Drill
  • Volume Discount

socket adapter that is strong against shaft breakage, relieves torsional stress, and has twice the durability (compared to the manufacturer).
[Features]
· Compatible with high-power electric tool models (18 V).
· Color classification by size using elastomer resin allows users to locate the color at first glance.
· The hexagonal shank portion is 6.35 mm and can be quickly attached to the impact screwdriver for use.
· TOP original curved shape that realizes ease of use, strength, and weight reduction.
· Manufactured in Japan using carefullyselected materials, ensuring a level of safety and peace of mind unique to products manufactured entirely in Japan.
· Ball stop type.
[Application]
· Can use sockets for impact made by various manufacturers by mounting it to an impact screwdriver, etc.
· For assembly and disassembly at construction sites.

Part Number

Configured Part Number is shown.

ESA-3DX

Part Number
ESA-3DX
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Adapter Socket Bit Insertion Angle(mm) 9.5 Overall Length(mm) 64
Shaft Dimensions(mm) 6.35 Single Product/Set Classification Single Item Material SCM435
Weight(g) 50 Main Body Outer Diameter(mm) 18 Main Body Length(mm) 37
Packing Dimension (Height x Width)(mm) 116×35 Guarantee Torque(N▪m) 75 Features The shafts are break resistant. (Compatible with 7.2 V, 14.4 V, 18 V) The elastomer resin caps are color-coded by size, so you can find the size you want at a glance. All of the socket sizes can be used with an electric drill.

Please check the type/dimensions/specifications of the part ESA-3DX in the Alpha (α) Socket Adapter for Electric Drill series.

Additional Products in this Category

Tech Support