(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flex Socket Adapter for Electric Drill

Flex Socket Adapter for Electric Drill
  • Volume Discount

A socket adapter that can use a commercially available socket for the socket wrench with an impact screwdriver.
[Features]
· Swiveling angle 10 degrees.
· The fixed (right angle) state can be used properly.
· The hexagonal shank is a press-fit type and has excellent shaft breaking strength.
· With the ball that can safely connect the socket for the socket wrench.
· Manufactured in Japan using carefully selected materials, ensuring a levelofsafety andpeaceof mindunique to products manufactured entirely in Japan.
· Ball stop type.
[Application]
· Attached to impact screwdrivers and the like and can use sockets from each manufacturer.
· Ideal for work near walls to be slightly angled.

Part Number

Configured Part Number is shown.

ESA-4F

Part Number
ESA-4F
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Adapter Socket Bit Insertion Angle(mm) 12.7 Overall Length(mm) 63.5
Shaft Dimensions(mm) 6.35 Universal Type - Bending Angle 10° Single Product/Set Classification Single Item
Material SCM435 Weight(g) 50 Main Body Outer Diameter(mm) 16
Main Body Length(mm) 36.5 Packing Dimension (Height x Width)(mm) 116×35 Guarantee Torque(N▪m) 75
Features Swing angle 10°and fixed (perpendicular) status can be used separately. It includes ball which can safely connect socket for socket wrench. Hexagonal shank section is press-fit type, so it has excellent strength against shaft break.

Please check the type/dimensions/specifications of the part ESA-4F in the Flex Socket Adapter for Electric Drill series.

Additional Products in this Category

Tech Support