(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Use: Outer Diameter Thread
•Overall Length (mm): 120
•JAN Code: 4580130747601
•Height (mm): 25
•Trusco Code: 411-0901
Part Number
Configured Part Number is shown.
SHL-KL
Use | Outer Diameter Screw | Overall Length(mm) | 120 |
---|---|---|---|
Height(mm) | 25 | Width(mm) | 25 |
JAN Code | 4580130747601 | Trusco Code | 411-0901 |
Number Contained In A Packet | 1 pc. | - | - |
Use | Outer Diameter Screw | Overall Length(mm) | 120 | Height(mm) | 25 |
---|---|---|---|---|---|
Width(mm) | 25 | JAN Code | 4580130747601 | Trusco Code | 411-0901 |
Number Contained In A Packet | 1 pc. |
Please check the type/dimensions/specifications of the part SHL-KL in the HSS Outer Threading Holder series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy