(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEC-Threading Bit, STH Type

SEC-Threading Bit, STH Type
  • Volume Discount

For compact lathes with shank □20 mm square or less. It also supports space-saving threading with a 2-corner insert used vertically.

PDF

Part Number

Configured Part Number is shown.

STHR2020

 
Part Number
STHR2020
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Outer Diameter Screw Screw Type 60° Meter (M) / 55°C Whitworth (W) Pitch(mm) 0.20~1.50
Selfishly Right-hand Shank size 20 With/without flat cutting blade NA
Dimension H(mm) 20 Dimension B(mm) 20 Dimension L1(mm) 80
Dimension l2(mm) 15 Compatible Tip THR/L Note Pitch is indicated for general use 60° screw (M)

Additional Products in this Category

Tech Support