(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Twisting-Kun, STI Type

Part Number

Configured Part Number is shown.

STIR320

 
Part Number
STIR320
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Internal thread Screw Type 60° Meter (M) / 55°C Whitworth (W) Pitch(mm) 1.00~3.00
Minimum Machining Diameter(mm) 25 Selfishly Right-hand Shank size Ø20
With/without flat cutting blade Both yes and no Dimension H(mm) 18 Dimension L1(mm) 180
Dimensions f(mm) 14 Compatible Tip TMI□□□□R Note Pitch is indicated for general use 60° screw (M)

Additional Products in this Category

Tech Support