(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

SEC-Threading Bit (Mini Bit), THE Type

SEC-Threading Bit (Mini Bit), THE Type
  • Volume Discount

It uses a G-class vertical use 3-corner insert with high cutting performance.
For outer diameter thread cutting.

PDF

Part Number

Configured Part Number is shown.

THER121233

 
Part Number
THER121233
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Outer Diameter Screw Screw Type 60° Meter (M) / 55°C Whitworth (W) / Taper Rc (PT) (BSPT) for 55°C tubes Pitch(mm) 0.80~3.00
Selfishly Right-hand Shank size 12 With/without flat cutting blade Both yes and no
Dimension H(mm) 12 Dimension B(mm) 12 Dimension L1(mm) 100
Dimensions f(mm) 10.6 Dimension H1(mm) 12 Compatible Tip NER/WER/PTER□□□□
Note Pitch is indicated for general use 60° screw (M)

Additional Products in this Category

Tech Support