(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Fiber Cutter with/without Coating CSFRP

Carbide Solid Fiber Cutter with/without Coating CSFRP
  • Volume Discount

[Features]
· Ideal for machining carbon fiber and glass fiber.
· Without base blade.

PDF

Part Number

Configured Part Number is shown.

Part Number
CSFRP-3
CSFRP-4
CSFRP-5
CSFRP-6
CSFRP-7
CSFRP-8
CSFRP-10
CSFRP-12
CSFRP-16
CSFRP-18
CSFRP-20
CSFRP-P-3
CSFRP-P-4
CSFRP-P-5
CSFRP-P-6
CSFRP-P-7
CSFRP-P-8
CSFRP-P-10
CSFRP-P-12
CSFRP-P-16
CSFRP-P-18
CSFRP-P-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Coating Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Coating Details
1 Piece(s)Available

8 Days or more

3106Non-Coated450-
1 Piece(s)Available

8 Days or more

4156Non-Coated450-
1 Piece(s)Available

8 Days or more

5188Non-Coated650-
1 Piece(s)Available

8 Days or more

6188Non-Coated650-
1 Piece(s)Available

8 Days or more

7258Non-Coated870-
1 Piece(s)Available

8 Days or more

8258Non-Coated870-
1 Piece(s)Available

8 Days or more

103010Non-Coated1080-
1 Piece(s)Available

8 Days or more

123510Non-Coated1290-
1 Piece(s)Available

8 Days or more

163514Non-Coated16100-
1 Piece(s)Available

8 Days or more

184014Non-Coated16105-
1 Piece(s)Available

8 Days or more

204516Non-Coated20110-
1 Piece(s)Available

8 Days or more

3106-450P Coating
1 Piece(s)Available

8 Days or more

4156-450P Coating
1 Piece(s)Available

8 Days or more

5188-650P Coating
1 Piece(s)Available

8 Days or more

6188-650P Coating
1 Piece(s)Available

8 Days or more

7258-870P Coating
1 Piece(s)Available

8 Days or more

8258-870P Coating
1 Piece(s)Available

8 Days or more

103010-1080P Coating
1 Piece(s)Available

8 Days or more

123510-1290P Coating
1 Piece(s)Available

8 Days or more

163514-16100P Coating
1 Piece(s)Available

8 Days or more

184014-16105P Coating
1 Piece(s)Available

8 Days or more

204516-20110P Coating
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Coating Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Coating Details

Loading...

  1. 1

Basic Information

Model Roughing Processing Applications Plane / Side / Countersinking Helix Angle (θ) Weak torsion (15 to 25˚)
Base Blade Y/N NA Torsion Angle Details 15° work material Carbon Fiber / Glass Fiber
Blade diameter tolerance D(mm) -0.05~-0.1 Shank diameter tolerance d(mm) h6

Additional Products in this Category

Tech Support