(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rainbow Parallel Pin Punch: Octagonal Body

Rainbow Parallel Pin Punch: Octagonal Body

Move the mouse over the image to zoom

  • Rainbow Parallel Pin Punch: Octagonal Body
  • Rainbow Parallel Pin Punch: Octagonal Body
  • Rainbow Parallel Pin Punch: Octagonal Body
  • Rainbow Parallel Pin Punch: Octagonal Body
  • Rainbow Parallel Pin Punch: Octagonal Body
  • Rainbow Parallel Pin Punch: Octagonal Body
  • Volume Discount

•Overall Length (mm): 150
•Waist Size (mm): 10
•Shaft Length (mm): 40

PDF

Part Number

Configured Part Number is shown.

Part Number
755-2GR
755-3YG
755-4YE
755-8BL
Part NumberMinimum order quantityVolume DiscountDays to Ship Size
(mm)
JAN Code Mass
(g)
1 Piece(s)Available

12 Days or more

2761073324317457
1 Piece(s)Available

8 Days or more

3761073324318159
1 Piece(s)Available

8 Days or more

4761073324319862
1 Piece(s)Available

8 Days or more

8761073324322878
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Size
(mm)
JAN Code Mass
(g)

Loading...

  1. 1

Basic Information

Overall Length(mm) 150 Waist size(mm) 10 Shaft length(mm) 40

Additional Products in this Category

Tech Support