(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Punches & Engravers - Pin-Removal Punch, Carbon Steel, Chrome Coated, E9

Punches & Engravers - Pin-Removal Punch, Carbon Steel, Chrome Coated, E9

Click this image to zoom it.

  • Volume Discount

•Model: Punch
•Punch Type: Pin
•Overall Length (mm): 150
•Material: Carbon Steel
•Feature: Suitable to remove taper pin, spring pin.

Part Number

Configured Part Number is shown.

Part Number
E9-2.5
E9-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip diameter
(mm)
JAN Code Trusco Code
1 Piece(s)Available

8 Days or more

2.54960408016408218-2246
1 Piece(s)Available

8 Days or more

34960408016415218-2254

Loading...

  1. 1

Basic Information

Model Punch Punch Detailed Type Pin Overall Length(mm) 150
Width(mm) 9.52 Material Carbon Steel Features Suitable to remove taper pin, spring pin.
Specifications Chrome Plating Mass 80g

Additional Products in this Category

Tech Support