(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide 4-Flute / 6-Flute High-Hardness End Mill 45° E166TX

Carbide 4-Flute / 6-Flute High-Hardness End Mill 45° E166TX

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Highly-Helical
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: AlTiSiN
•Blade Diameter Tolerance (mm): 0~-0.02

Part Number

Configured Part Number is shown.

Part Number
E166TX-3
E166TX-4
E166TX-5
E166TX-6
E166TX-8
E166TX-10
E166TX-12
E166TX-16
E166TX-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

384650
1 Piece(s)Available

10 Days or more

4114650
1 Piece(s)Available

10 Days or more

5136650
1 Piece(s)Available

10 Days or more

6166650
1 Piece(s)Available

10 Days or more

8206860
1 Piece(s)Available

10 Days or more

102261072
1 Piece(s)Available

10 Days or more

122661275
1 Piece(s)Available

10 Days or more

1638616100
1 Piece(s)Available

10 Days or more

2038620100

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 Type High Helical Machining Application Plane / Side / Groove / Countersinking
Blade tip shape With Lead Torsion Angle (θ) Powerful Torsion (45°-60°) Coating Details AlTiSiN
Blade diameter tolerance(mm) 0~-0.02 Material UMG

Additional Products in this Category

Tech Support