(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CoroMill Plura HD, Carbide Solid End Mill (without Square Center-Cut, Hardness: 30 HRC or Less)

CoroMill Plura HD, Carbide Solid End Mill (without Square Center-Cut, Hardness: 30 HRC or Less)
  • Volume Discount

[Features]
· Twice the cutting depth that was conventionally possible
· Ideal for everything from shoulder cutting to full grooving.
· With reinforced edge lines, assures long product life even with intense machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2N342-0600-PC-1730
2N342-0800-PC-1730
2N342-1000-PC-1730
2N342-1200-PC-1730
2N342-1400-PC-1730
2N342-1600-PC-1730
2N342-2000-PC-1730
2N342-2500-PC-1730
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Neck diameter (D₄)
(mm)
Usable length
(mm)
Maximum Cutting
(mm)
Corner Chamfer Width
1 Piece(s)Available

10 Days or more

6575.720130.10mm
1 Piece(s)Available

10 Days or more

8637.625180.10mm
1 Piece(s)Available

10 Days or more

10729.530220.15mm
1 Piece(s)Available

10 Days or more

128311.436260.15mm
1 Piece(s)Available

10 Days or more

148313.338300.15mm
1 Piece(s)Available

10 Days or more

169215.242340.25mm
1 Piece(s)Available

10 Days or more

201041952420.25mm
1 Piece(s)Available

10 Days or more

251212463520.25mm

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron Number of flutes(sheet) 5 Type Square
Torsion Angle (θ) Standard torsion (30-40°) Shank diameter tolerance h6 Corner Chamfer 45°
Maximum Ramping Angle(°) 7

Additional Products in this Category

Tech Support