(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide 3-Flute Variable Split Variable Lead End Mill 38°/41° E130HX (Part Numbers)

Carbide 3-Flute Variable Split Variable Lead End Mill 38°/41° E130HX

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Number Of Flutes (sheet): 3
•Coating: AlTiCrN

Part Number

Configured Part Number is shown.

Part Number
E130HX-1
E130HX-1.5
E130HX-2
E130HX-2.5
E130HX-3
E130HX-4
E130HX-5
E130HX-8
E130HX-10
E130HX-12
E130HX-16
E130HX-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

13450
1 Piece(s)Available

12 Days or more

1.55450
1 Piece(s)Available

12 Days or more

26450
1 Piece(s)Available

12 Days or more

2.58450
1 Piece(s)Available

12 Days or more

38650
1 Piece(s)Available

10 Days or more

411650
1 Piece(s)Available

8 Days or more

513650
1 Piece(s)Available

12 Days or more

820860
1 Piece(s)Available

8 Days or more

10221072
1 Piece(s)Available

8 Days or more

12261275
1 Piece(s)Available

8 Days or more

163816100
1 Piece(s)Available

8 Days or more

203820100

Loading...

  1. 1

Basic Information

Work material General steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 3 Type Square
Machining Application Plane / Side / Groove / Inclined Cuts / Countersinking Blade tip shape With Lead Torsion Angle (θ) Standard torsion (30-40°)
Coating Details AlTiCrN Blade diameter tolerance(mm) 0~-0.02 Torsion Angle details 38°/41°
Material MG

Additional Products in this Category

Tech Support