(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CBN Square End Mill SSE600

CBN Square End Mill SSE600
  • Volume Discount

•Model: Square
•Helix Angle (θ): Without Torsion
•Flute Shape: With Lead
•Coating: Non-Coated
•Link Diameter (d) (mm): 4

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SSE600-0.2-0.4
SSE600-0.2-1
SSE600-0.3-0.5
SSE600-0.3-1.5
SSE600-0.4-0.8
SSE600-0.4-2
SSE600-0.5-1
SSE600-0.5-2.5
SSE600-0.6-1.2
SSE600-0.6-3
SSE600-0.8-1.5
SSE600-0.8-4
SSE600-1-2
SSE600-1-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
(d2) Neck Diameter
(mm)
Manufacturer Code
1 Piece(s)Available

8 Days or more

0.20.08530.40.17501-00450-02004
1 Piece(s)Available

8 Days or more

0.20.085310.17501-00450-02010
1 Piece(s)Available

8 Days or more

0.30.12490.50.27501-00450-03005
1 Piece(s)Available

8 Days or more

0.30.12501.50.27501-00450-03015
1 Piece(s)Available

8 Days or more

0.40.16490.80.3701-00450-04008
1 Piece(s)Available

8 Days or more

0.40.165020.3701-00450-04020
1 Piece(s)Available

8 Days or more

0.50.24910.4601-00450-05010
1 Piece(s)Available

8 Days or more

0.50.2502.50.4601-00450-05025
1 Piece(s)Available

8 Days or more

0.60.24491.20.5601-00450-06012
1 Piece(s)Available

8 Days or more

0.60.245030.5601-00450-06030
1 Piece(s)Available

8 Days or more

0.80.32491.50.7601-00450-08015
1 Piece(s)Available

8 Days or more

0.80.325240.7601-00450-08040
1 Piece(s)Available

8 Days or more

10.44920.9501-00450-10020
1 Piece(s)Available

8 Days or more

10.45250.9501-00450-10050

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 Number of Flutes(sheet) 6 Model Square
Coating Non-Coated Link Diameter (d)(mm) 4 Processing Applications Plane / Side / Groove
Flute Shape With Lead Helix Angle (θ) No torsion (γ) Neck Angle(°) 15

Additional Products in this Category

Tech Support