(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Coating: TiSiN
•Torsion Angle (°): 45
Part Number |
---|
SFUVT0606 |
SFUVT0806 |
SFUVT1206 |
SFUVT2008 |
SFUVT2508 |
Part Number |
---|
Loading...
Work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Cast Iron | Type | Square | Machining Application | Side / Groove |
---|---|---|---|---|---|
Torsion Angle (θ) | Powerful Torsion (45°-60°) | Coating Details | TiSiN | Torsion Angle details(°) | 45 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy