(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

4-Flute, Short (Vibration Proof Model, Multifunctional) UP-PHS

4-Flute, Short (Vibration Proof Model, Multifunctional) UP-PHS
  • Volume Discount

A multi-functional end mill which minimizes chatter to allow highly efficient machining of grooves and side walls.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UP-PHS-3
UP-PHS-4
UP-PHS-5
UP-PHS-6
UP-PHS-8
UP-PHS-10
UP-PHS-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

386608529030
1 Piece(s)Available

8 Days or more

4116608529040
1 Piece(s)Available

8 Days or more

5136608529050
1 Piece(s)Available

8 Days or more

6136608529060
1 Piece(s)Available

8 Days or more

8198808529080
1 Piece(s)Available

8 Days or more

102210808529100
1 Piece(s)Available

8 Days or more

1226121008529120

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 4 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.02

Additional Products in this Category

Tech Support