(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TiAlN Coat, Carbide Long Neck Radius End Mill, 2 Flutes (Part Numbers)

TiAlN Coat, Carbide Long Neck Radius End Mill, 2 Flutes
  • Volume Discount

•Model: Long Neck Radius
•Number Of Flutes (sheet): 2
•Coating: TiAlN
•Overall Length (L) (mm): 64
•Cutting Edge Accuracy: g7

Part Number

Configured Part Number is shown.

Part Number
VHMSR-2-001-Z64-04-03-L002
VHMSR-2-008-Z64-06-03-L012
VHMSR-2-008-Z64-06-03-L100
VHMSR-2-015-X64-06-03-L250
VHMSR-2-020-W64-06-03-L100
VHMSR-2-020-W64-06-03-L250
VHMSR-2-025-W64-06-03-L030
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Actual Effective Length for Workpiece Gradient Angle of 0.5° Actual effective length at work slope angle 1° Actual Effective Length for Workpiece Gradient Angle of 2° Actual Effective Length for Workpiece Gradient Angle of 3° Neck Section Taper Half Angle
(°)
Neck diameter
(mm)
1 Piece(s)Available

8 Days or more

0.10.030.240.20.1590.170.1980.2397-
1 Piece(s)Available

8 Days or more

0.80.051.261.62.5882.7283.0583.48310-
1 Piece(s)Available

8 Days or more

0.80.051.261010.43110.79311.59812.535150.08
1 Piece(s)Available

8 Days or more

1.50.152.362525.93326.83128.83131.158151.45
1 Piece(s)Available

8 Days or more

20.2361010.52310.88211.68312.615151.9
1 Piece(s)Available

8 Days or more

20.2362526.02826.92828.93131.262151.9
1 Piece(s)Available

8 Days or more

2.50.23633.2023.4364.0324.97-

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Titanium Number of Flutes(sheet) 2 Model Long-Neck Radius
Overall Length (L)(mm) 64 Coating TiAlN Cutting edge accuracy g7
Shank Accuracy h5

Additional Products in this Category

Tech Support