(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HRRS, HM Coated 4-Flute Short Shank Radius

HRRS, HM Coated 4-Flute Short Shank Radius
  • Volume Discount

•Model: Long Neck Radius
•Number Of Flutes (sheet): 4
•Helix Angle (Θ): Powerful Helix (45° to 60°)
•Coating: HARD MAX
•Shank Taper Angle Bta (°): 16°

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HRRS4020-03-06S
HRRS4020-05-06S
HRRS4030-08-09-3S
HRRS4030-08-09S
HRRS4040-05-12-6S
HRRS4040-05-12S
HRRS4040-10-12-6S
HRRS4040-10-12S
HRRS4050-12-15S
HRRS4060-05-18S
HRRS4060-10-18S
HRRS4060-15-18S
HRRS4060-20-18S
HRRS4080-05-24S
HRRS4080-10-24S
HRRS4080-20-24S
HRRS4080-30-24S
HRRS4100-03-30S
HRRS4100-05-30S
HRRS4100-10-30S
HRRS4100-20-30S
HRRS4100-30-30S
HRRS4120-05-36S
HRRS4120-10-36S
HRRS4120-20-36S
HRRS4120-40-36S
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
JAN Code Trusco Code Neck diameter φd1
(mm)
Shank Taper Angle Bta
(°)
Blade diameter tolerance
(mm)
Effective Shank Length H
(mm)
1 Piece(s)Available

8 Days or more

20.3245464560295082694772-16411.9116°0~-0.0233
1 Piece(s)Available

9 Days or more

20.5245464560295059900338-17061.9116°0~-0.0233
1 Piece(s)Available

9 Days or more

30.8350394560295082700772-16502.92-0~-0.0238.5
1 Piece(s)Available

9 Days or more

30.8350694560295059917338-17142.9216°0~-0.0232
1 Piece(s)Available

8 Days or more

40.54506124560295082724772-16683.8216°0~-0.0231
1 Piece(s)Available

9 Days or more

40.54504124560295082717772-16763.82-0~-0.0235
1 Piece(s)Available

8 Days or more

414506124560295059931338-17313.8216°0~-0.0231
1 Piece(s)Available

9 Days or more

414504124560295059924338-17223.82-0~-0.0235
1 Piece(s)Available

11 Days or more

51.25506154560295059948338-17494.8216°0~-0.0230
1 Piece(s)Available

9 Days or more

60.56506184560295082731772-16845.82-0~-0.0229
1 Piece(s)Available

8 Days or more

616506184560295082748772-16925.82-0~-0.0229
1 Piece(s)Available

9 Days or more

61.56506184560295059955338-17575.82-0~-0.0229
1 Piece(s)Available

8 Days or more

626506184560295082755772-17065.82-0~-0.0229
1 Piece(s)Available

9 Days or more

80.58608244560295082762772-17147.82--0.01~-0.0333
1 Piece(s)Available

8 Days or more

818608244560295082779772-17227.82--0.01~-0.0333
1 Piece(s)Available

11 Days or more

828608244560295059962338-17657.82--0.01~-0.0333
1 Piece(s)Available

8 Days or more

838608244560295082786772-17317.82--0.01~-0.0333
1 Piece(s)Available

8 Days or more

100.3106510304560295082793772-17499.82--0.01~-0.0331.5
1 Piece(s)Available

9 Days or more

100.5106510304560295082809772-17579.82--0.01~-0.0331.5
1 Piece(s)Available

9 Days or more

101106510304560295082816772-17659.82--0.01~-0.0331.5
1 Piece(s)Available

9 Days or more

102106510304560295059979338-17739.92--0.01~-0.0331.5
1 Piece(s)Available

11 Days or more

103106510304560295082823772-17739.82--0.01~-0.0331.5
1 Piece(s)Available

9 Days or more

120.5127512364560295082830772-178111.82--0.01~-0.0335.5
1 Piece(s)Available

8 Days or more

121127512364560295082847772-179011.82--0.01~-0.0335.5
1 Piece(s)Available

9 Days or more

122127512364560295059986338-178111.82--0.01~-0.0335.5
1 Piece(s)Available

8 Days or more

124127512364560295082854772-180311.82--0.01~-0.0335.5

Loading...

  1. 1

Basic Information

Work Material Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Cast Iron Number of Flutes(sheet) 4 Model Long-Neck Radius
Processing Applications Plane / Side / Curved surface Helix Angle (Θ) 45° Torsion Coating Details HARD MAX

Additional Products in this Category

Tech Support