(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

HLRS 4-Flute Long-Neck Radius

HLRS 4-Flute Long-Neck Radius
  • Volume Discount

•Model: Long Neck Radius
•Number Of Flutes (sheet): 4
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: For High Hardness (Silicone-Based)
•Maximum: Carbide End Mill Unimax Series, Vo.12, 2010 –

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HLRS4008-005-020
HLRS4008-005-030
HLRS4008-005-040
HLRS4008-005-060
HLRS4008-01-020
HLRS4008-01-030
HLRS4008-01-040
HLRS4008-01-060
HLRS4008-02-020
HLRS4008-02-030
HLRS4008-02-040
HLRS4008-02-060
HLRS4010-005-020
HLRS4010-005-030
HLRS4010-005-040
HLRS4010-005-050
HLRS4010-005-060
HLRS4010-005-080
HLRS4010-005-100
HLRS4010-01-020
HLRS4010-01-030
HLRS4010-01-040
HLRS4010-01-050
HLRS4010-01-060
HLRS4010-01-080
HLRS4010-01-100
HLRS4010-02-020
HLRS4010-02-030
HLRS4010-02-040
HLRS4010-02-050
HLRS4010-02-060
HLRS4010-02-080
HLRS4010-02-100
HLRS4010-03-020
HLRS4010-03-030
HLRS4010-03-040
HLRS4010-03-050
HLRS4010-03-060
HLRS4010-03-080
HLRS4010-03-100
HLRS4012-01-040
HLRS4012-01-060
HLRS4012-01-100
HLRS4012-02-040
HLRS4012-02-060
HLRS4012-02-100
HLRS4012-03-040
HLRS4012-03-060
HLRS4012-03-100
HLRS4015-005-040
HLRS4015-005-060
HLRS4015-005-080
HLRS4015-01-040
HLRS4015-01-060
HLRS4015-01-080
HLRS4015-01-100
HLRS4015-01-120
HLRS4015-01-160
HLRS4015-02-040
HLRS4015-02-060
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
JAN Code Trusco Code Neck diameter φd1
(mm)
Shank Taper Angle Bta
(°)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
Blade diameter tolerance
(mm)
Max Min
1 Piece(s)Available

10 Days or more

0.80.050.485042--0.7816°2.452.652.822.983.260~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

0.80.050.485043--0.7816°3.533.783.984.164.480~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

0.80.050.485044--0.7816°4.614.895.115.315.710~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

8 Days or more

0.80.050.4850464560295076433468-27690.7816°6.737.077.337.598.150~-0.015--
1 Piece(s)Available

9 Days or more

0.80.10.485042--0.7816°2.442.652.822.973.240~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

0.80.10.485043--0.7816°3.533.773.974.154.470~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

0.80.10.485044--0.7816°4.64.885.115.35.690~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

0.80.10.485046--0.7816°6.737.067.337.588.140~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

10 Days or more

0.80.20.485042--0.7816°2.432.632.82.953.220~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

0.80.20.485043--0.7816°3.523.763.964.134.450~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

8 Days or more

0.80.20.485044--0.7816°4.64.875.095.295.670~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

0.80.20.485046--0.7816°6.737.057.327.578.120~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

10.050.85042--0.9516°2.542.722.883.033.30~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

8 Days or more

10.050.85043--0.9516°3.613.844.034.24.520~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

10.050.85044--0.9516°4.684.945.155.345.740~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

8 Days or more

10.050.85045--0.9516°5.746.036.266.486.970~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

8 Days or more

10.050.85046--0.9516°6.797.117.377.628.190~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

8 Days or more

10.050.85048--0.9516°8.899.259.579.910.640~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

8 Days or more

10.050.850410--0.9516°10.9811.3911.7712.1813.090~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

10.10.85042--0.9516°2.532.712.873.023.280~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

10.10.85043--0.9516°3.613.834.024.194.510~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

10.10.85044--0.9516°4.674.935.155.345.730~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

8 Days or more

10.10.85045--0.9516°5.736.026.266.486.960~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

10.10.85046--0.9516°6.797.17.367.618.180~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

8 Days or more

10.10.85048--0.9516°8.899.259.569.8910.630~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

10 Days or more

10.10.850410--0.9516°10.9811.3811.7612.1713.070~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

10.20.85042--0.9516°2.522.72.8633.260~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

10.20.85043--0.9516°3.63.824.014.184.490~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

10.20.85044--0.9516°4.674.925.135.325.710~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

8 Days or more

10.20.85045--0.9516°5.736.016.256.466.930~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

10.20.85046--0.9516°6.787.17.357.68.160~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

10.20.85048--0.9516°8.899.249.559.8810.610~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

8 Days or more

10.20.850410--0.9516°10.9811.3811.7512.1613.050~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

10.30.85042--0.9516°2.522.692.842.983.240~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

8 Days or more

10.30.85043--0.9516°3.593.813.994.164.470~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

8 Days or more

10.30.85044--0.9516°4.664.915.125.315.690~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

8 Days or more

10.30.85045--0.9516°5.7266.246.456.910~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

10.30.85046--0.9516°6.787.097.347.598.140~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

10.30.85048--0.9516°8.889.249.549.8610.580~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

10.30.850410--0.9516°10.9711.3711.7412.1413.030~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

1.20.10.965044--1.1416°4.124.254.394.544.880~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

1.20.10.965046--1.1416°6.186.386.596.827.330~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

1.20.10.9650410--1.1416°10.310.6410.9911.3812.230~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

10 Days or more

1.20.20.965044--1.1416°4.114.254.394.544.870~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

8 Days or more

1.20.20.965046--1.1416°6.186.386.596.827.310~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

8 Days or more

1.20.20.9650410--1.1416°10.310.6310.9911.3712.220~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

8 Days or more

1.20.30.965044--1.1416°4.114.244.384.534.860~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

8 Days or more

1.20.30.965046--1.1416°6.186.386.596.817.310~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

8 Days or more

1.20.30.9650410--1.1416°10.310.6310.9811.3612.210~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

1.50.051.25044--1.4516°4.124.264.44.554.890~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

8 Days or more

1.50.051.25046--1.4516°6.186.396.66.837.340~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

1.50.051.25048--1.4516°8.258.528.89.11.9.790~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

10 Days or more

1.50.11.25044--1.4516°4.124.254.44.554.890~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

1.50.11.25046--1.4516°6.186.386.66.837.340~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

8 Days or more

1.50.11.25048--1.4516°8.248.518.89.19.780~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

1.50.11.250410--1.4516°10.3110.641111.3812.230~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

1.50.11.255412--1.4516°12.3712.7713.213.6614.680~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

8 Days or more

1.50.11.260416--1.4516°16.517.0317.618.2119.570~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

1.50.21.25044--1.4516°4.124.254.394.544.880~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146
1 Piece(s)Available

9 Days or more

1.50.21.25046--1.4516°6.186.386.596.827.330~-0.015Carbide End Mill Unimax Series, Vo.12, 2010 –146

Loading...

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Cast Iron / Copper Number of Flutes(sheet) 4 Model Long-Neck Radius
Processing Applications Plane / Side / Curved surface Coating For High Hardness (Silicone Group) Helix Angle (Θ) 30° twist

Additional Products in this Category

Tech Support