(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HLRS2000E High Accuracy Type, High R Precision Long-Neck Radius

HLRS2000E High Accuracy Type, High R Precision Long-Neck Radius
  • Volume Discount

•Model: Long Neck Radius
•Number Of Flutes (sheet): 2
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: For High Hardness (Silicone-Based)
•Blade Diameter Tolerance (mm): 0~-0.01

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HLRS2002-005-005E
HLRS2002-005-010E
HLRS2002-005-015E
HLRS2002-005-020E
HLRS2003-005-010E
HLRS2003-005-015E
HLRS2003-005-020E
HLRS2003-005-025E
HLRS2003-005-030E
HLRS2004-005-010E
HLRS2004-005-015E
HLRS2004-005-020E
HLRS2004-005-030E
HLRS2004-005-040E
HLRS2006-01-020E
HLRS2006-01-030E
HLRS2006-01-040E
HLRS2010-01-020E
HLRS2010-01-040E
HLRS2010-01-060E
HLRS2010-02-020E
HLRS2010-02-040E
HLRS2010-02-060E
HLRS2010-03-020E
HLRS2010-03-040E
HLRS2010-03-060E
HLRS2020-01-040E
HLRS2020-01-060E
HLRS2020-01-080E
HLRS2020-01-100E
HLRS2020-01-120E
HLRS2020-02-040E
HLRS2020-02-060E
HLRS2020-02-080E
HLRS2020-02-100E
HLRS2020-02-120E
HLRS2020-03-040E
HLRS2020-03-060E
HLRS2020-03-080E
HLRS2020-03-100E
HLRS2020-03-120E
HLRS2020-05-040E
HLRS2020-05-060E
HLRS2020-05-080E
HLRS2020-05-100E
HLRS2020-05-120E
HLRS2030-01-060E
HLRS2030-01-160E
HLRS2030-02-060E
HLRS2030-02-160E
HLRS2030-03-060E
HLRS2030-03-160E
HLRS2030-05-060E
HLRS2030-05-160E
HLRS2030-10-060E
HLRS2030-10-160E
HLRS2040-01-080E
HLRS2040-01-200E
HLRS2040-02-080E
HLRS2040-02-200E
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Neck diameter φd1
(mm)
Shank Taper Angle Bta
(°)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
1 Piece(s)Available

10 Days or more

0.20.050.25040.50.1716°0.650.810.931.041.25
1 Piece(s)Available

10 Days or more

0.20.050.250410.1716°1.251.431.581.711.94
1 Piece(s)Available

8 Days or more

0.20.050.25041.50.1716°1.822.032.192.342.59
1 Piece(s)Available

8 Days or more

0.20.050.250420.1716°2.382.612.792.953.22
1 Piece(s)Available

10 Days or more

0.30.050.350410.2716°1.251.431.581.711.94
1 Piece(s)Available

10 Days or more

0.30.050.35041.50.2716°1.822.032.192.342.59
1 Piece(s)Available

10 Days or more

0.30.050.350420.2716°2.382.612.792.953.22
1 Piece(s)Available

8 Days or more

0.30.050.35042.50.2716°2.913.163.363.533.83
1 Piece(s)Available

10 Days or more

0.30.050.350430.2716°3.483.743.954.134.3
1 Piece(s)Available

10 Days or more

0.40.050.450410.3816°1.251.431.581.711.94
1 Piece(s)Available

10 Days or more

0.40.050.45041.50.3816°1.822.032.192.342.59
1 Piece(s)Available

10 Days or more

0.40.050.450420.3816°2.382.612.792.953.22
1 Piece(s)Available

10 Days or more

0.40.050.450430.3816°3.483.743.954.134.3
1 Piece(s)Available

10 Days or more

0.40.050.450440.3816°4.564.855.085.285.67
1 Piece(s)Available

10 Days or more

0.60.10.650420.5816°2.372.62.782.933.2
1 Piece(s)Available

10 Days or more

0.60.10.650430.5816°3.473.733.944.114.28
1 Piece(s)Available

10 Days or more

0.60.10.650440.5816°4.554.845.075.265.65
1 Piece(s)Available

10 Days or more

10.1150420.9516°2.532.712.883.013.27
1 Piece(s)Available

10 Days or more

10.1150440.9516°4.674.935.145.335.72
1 Piece(s)Available

10 Days or more

10.1150460.9516°6.787.17.367.68.17
1 Piece(s)Available

8 Days or more

10.2150420.9516°2.512.692.862.983.23
1 Piece(s)Available

8 Days or more

10.2150440.9516°4.654.915.125.35.68
1 Piece(s)Available

10 Days or more

10.2150460.9516°6.767.087.347.578.13
1 Piece(s)Available

10 Days or more

10.3150420.9516°2.492.672.842.953.19
1 Piece(s)Available

10 Days or more

10.3150440.9516°4.634.895.15.275.64
1 Piece(s)Available

10 Days or more

10.3150460.9516°6.747.067.327.548.09
1 Piece(s)Available

10 Days or more

20.1250441.9216°4.164.294.434.594.93
1 Piece(s)Available

10 Days or more

20.1250461.9216°6.226.426.646.877.38
1 Piece(s)Available

10 Days or more

20.1250481.9216°8.288.558.849.149.83
1 Piece(s)Available

10 Days or more

20.12504101.9216°10.3410.6811.0411.4212.27
1 Piece(s)Available

10 Days or more

20.12554121.9216°12.4112.8113.2413.714.72
1 Piece(s)Available

8 Days or more

20.2250441.9216°4.154.294.434.584.92
1 Piece(s)Available

10 Days or more

20.2250461.9216°6.226.426.636.867.37
1 Piece(s)Available

10 Days or more

20.2250481.9216°8.288.558.839.149.82
1 Piece(s)Available

10 Days or more

20.22504101.9216°10.3410.6811.0311.4112.26
1 Piece(s)Available

10 Days or more

20.22554121.9216°12.412.8113.2313.6914.71
1 Piece(s)Available

10 Days or more

20.3250441.9216°4.154.284.424.574.91
1 Piece(s)Available

10 Days or more

20.3250461.9216°6.216.416.636.857.36
1 Piece(s)Available

8 Days or more

20.3250481.9216°8.288.548.839.139.8
1 Piece(s)Available

8 Days or more

20.32504101.9216°10.3410.6711.0311.4112.25
1 Piece(s)Available

10 Days or more

20.32554121.9216°12.412.813.2313.6814.7
1 Piece(s)Available

10 Days or more

20.5250441.9216°4.154.284.414.564.89
1 Piece(s)Available

10 Days or more

20.5250461.9216°6.216.416.626.847.34
1 Piece(s)Available

10 Days or more

20.5250481.9216°8.278.548.829.129.78
1 Piece(s)Available

10 Days or more

20.52504101.9216°10.3410.6711.0211.3912.23
1 Piece(s)Available

10 Days or more

20.52554121.9216°12.412.813.2213.6714.68
1 Piece(s)Available

10 Days or more

30.1355662.9216°6.216.426.636.837.37
1 Piece(s)Available

10 Days or more

30.13606162.9216°16.5317.0617.6418.2519.61
1 Piece(s)Available

10 Days or more

30.2355662.9216°6.216.416.636.857.36
1 Piece(s)Available

10 Days or more

30.23606162.9216°16.5317.0617.6318.2419.6
1 Piece(s)Available

10 Days or more

30.3355662.9216°6.216.416.626.857.35
1 Piece(s)Available

10 Days or more

30.33606162.9216°16.5317.0617.6318.2319.59
1 Piece(s)Available

8 Days or more

30.5355662.9216°6.216.46.616.837.33
1 Piece(s)Available

10 Days or more

30.53606162.9216°16.5217.0517.6218.2219.57
1 Piece(s)Available

10 Days or more

31355662.9216°6.26.396.596.87.28
1 Piece(s)Available

10 Days or more

313606162.9216°16.5117.0417.5918.1919.52
1 Piece(s)Available

10 Days or more

40.1465683.8216°8.458.739.029.3310.03
1 Piece(s)Available

10 Days or more

40.14656203.8216°20.8321.522.2323-
1 Piece(s)Available

10 Days or more

40.2465683.8216°8.458.729.019.3310.02
1 Piece(s)Available

10 Days or more

40.24656203.8216°20.8321.522.2222.99-

Loading...

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Cast Iron / Copper Number of Flutes(sheet) 2 Model Long-Neck Radius
Processing Applications Plane / Side / Curved surface / Groove / Plunging (Z feed) Coating For High Hardness (Silicone Group) Helix Angle (Θ) 30° twist
High Accuracy Blade diameter tolerance(mm) 0~-0.01 Max Carbide End Mill Unimax Series, Vo.12, 2010 –
Min 126

Additional Products in this Category

Tech Support