(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Electric Screwdriver Socket

Electric Screwdriver Socket
  • Volume Discount

[Features]
· The set is made up of 5 frequently used sizes.
· The flower-shaped bore enables high accuracy torque transmission.
· Can be inserted into bolt nuts more smoothly than the hexagonal bore.

Part Number

Configured Part Number is shown.

TEF-5H-SET

Part Number
TEF-5H-SET
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Model Socket Bit (for Electric Screwdriver) Overall Length(mm) 111 Shaft Dimensions(mm) 6.35
JAN Code 4989999344462 Trusco Code 488-6721 Set Content TEF-8H、10H、13H、17H、19H
Mass(g) 482/set

Please check the type/dimensions/specifications of the part TEF-5H-SET in the Electric Screwdriver Socket series.

Additional Products in this Category

Tech Support