(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Interchangeable Bit Set

Part Number

Configured Part Number is shown.

SBS-32PCS

Part Number
SBS-32PCS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Product Type Socket Bit (Electric Drill) Width(mm) 12 Height(mm) 88
Depth(mm) 43 Weight(g) 340 Set Content Phillips Bit (Blue): +0/+1/+2 x 3/+3. Flathead Bit (Green): -3/-4/-5/-6. Phillips Screwdriver (Red): 1/2 x 2/3. Hex Bit (Orange): 2/2.5/3/4/5/6. Hexalobular Bit (Yellow): 8/10/15/20/25/27/30/40. Square Bit (Brown): 2/3. Slim Holder / Socket Adapter.

Please check the type/dimensions/specifications of the part SBS-32PCS in the Interchangeable Bit Set series.

Additional Products in this Category

Tech Support