(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Product Type | Other | Opposite side dimensions(mm) | 10 / 12 / 8 / 13 / 14 / 17 / 19 | Insertion Angle(mm) | 6.3 |
---|---|---|---|---|---|
Width(mm) | 38 | Height(mm) | 170 | Depth(mm) | 30 |
Weight(g) | 199 | Application | For hexagon bolt/nut tightening and loosening work. | Function 1 | Sockets of 8 to 14 mm can be used with insertion angle 6.35 ratchet handle and with gear wrench 14 mm. |
Function 2 | Sockets of 17 / 19 mm can be used with insertion angle 9.5 ratchet handle and with gear wrench 17 mm. | Function 3 | Highly usable in narrow places due to the extra low socket. | Function 4 | Sockets can be easily removed and installed securely with a single action as the new socket holder is used in this product. |
Size Content | 8・10・12・13・14・17・19mm | Specifications | Socket Holder Included/Clip Color: Red and Yellow | Material | Socket: Chrome Vanadium Steel, Socket Holder Clip: Polyacetal, Rail: Iron |
Notes 1 | Use the bolts/nuts that match the size. Ensure the socket is completely inserted down to the base before use to avoid slanted or shallow fastening against the bolt/nut. | Notes 2 | Insert the square drive all the way to the root. Do not use with power tools such as impact wrench. Do not use by attaching a pipe to the handle, or by hitting with a hammer etc. | Notes 3 | Do not use if damage such as cracking, chipping, abrasion, or distortion is evident. Use only for intended purpose. |
Please check the type/dimensions/specifications of the part SHS307DU in the Dual Drive Socket S series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy