(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Adapter for Impact Socket (For Electric Driver)
•Shaft Dimension (mm): 6.35
•Insertion Angle (mm): 6.35・9.5・12.7
•Type: Set Product
•Number Contained In A Packet: 3
Product Type | Impact Socket Adapter (For Electric Screwdriver) | Insertion Angle(mm) | 6.35・9.5・12.7 | Shaft measurements(mm) | 6.35 |
---|---|---|---|---|---|
Details Type | Set Product | Number Contained In A Packet | 3 | Notes 1 | Please wear protective glasses when working. |
Notes 2 | Please do not use an impact wrench (air-impact). | Notes 3 | Do not use when cracks or abrasions are visible. |
Please check the type/dimensions/specifications of the part ESA-3 in the Socket Adapter Set series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy