(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aero Chipper ALX Model Shank Type Milling Cutter

Aero Chipper ALX Model Shank Type Milling Cutter
  • Volume Discount

[Specifications]
· Mounting Method: Type with Handle
· Compatible Tip: XOGT1605○○PD○R
· Work materials: General steel, tempered steel, high hardness steel, stainless steel, cast iron
[Applications] Side Surfaces / Grooves / Vertical

Part Number

Configured Part Number is shown.

Part Number
ALXM1020S20
ALXM2025S25
ALXM2028S25
ALXM2032S32
ALXM2035S32
ALXM3040S32
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Dimension ℓ
(mm)
Allowable Maximum Rotation Speed
(min⁻¹)
Applicable Part Clamp Screw
1 Piece(s)Available

10 Days or more

20110201357515000DSW-4075
1 Piece(s)Available

10 Days or more

25125252507540000DSW-4085
1 Piece(s)Available

10 Days or more

28125252507536000DSW-4085
1 Piece(s)Available

10 Days or more

321503225010033000DSW-4085
1 Piece(s)Available

10 Days or more

351503225010031000DSW-4085
1 Piece(s)Available

10 Days or more

40170323809028000DSW-4085

Loading...

  1. 1

Basic Information

Machining Application Side / Groove / Vertical work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron Mounting Method With handle
With/Without Coolant Holes Available Type Regular Type Supported tips XOGT1605○○PD○R
Machining Application Details Pocket machining / helical processing Applicable Part Wrench A-15T

Additional Products in this Category

Tech Support