(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super End Chipper SEC Type - Long, Extra Long, MT Shank, Weldon Shank Type

Super End Chipper SEC Type - Long, Extra Long, MT Shank, Weldon Shank Type
  • Volume Discount

[Features]
· One unit accomplishes all kinds of tasks incredibly well.
· Multifunctional tool capable of three-dimensional cutting, including hole drilling and end milling, all performed with a single tool.
· Uses a 3D tip for excellent cutting performance and chip disposal, allowing high efficiency machining to be performed.
· Highly reliable cutter geometry and new JC5015 and JC5040 material combination makes it difficult to break, providing a long life

Part Number

Configured Part Number is shown.

SECL5050S42

Part Number
SECL5050S42
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Machining Application Side / Groove blade diameter D(φ) 50 Mounting Method With handle
Overall length (L)(mm) 250 Shank diameter (d)(mm) 42 Underneck length (ℓ1)(mm) 70
Dimension ℓ(mm) 50 Type Long Type Number of tips for use (tip blade) 1
Machining Application Details Pocket machining / curved surface processing / helical processing / counter boring Number of tips for use (outer circumference blade) 5 Supported tips (peripheral cutting edge) ZPMT1705○○R○
Supported tips (tip cutting edge) ZPMT1805○○L Applicable Part Clamp Screw DSW-4510H Applicable Part Wrench A-20SD

Please check the type/dimensions/specifications of the part SECL5050S42 in the Super End Chipper SEC Type - Long, Extra Long, MT Shank, Weldon Shank Type series.

Additional Products in this Category

Tech Support