(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Phoenix Series, Special Shank Holder for Screwed-in Type

Phoenix Series, Special Shank Holder for Screwed-in Type
  • Volume Discount

[Specifications]
· Shape: Cutter
· Blade Tip Replacement Type End Mill

PDF

Part Number

Configured Part Number is shown.

Part Number
SF-M06SS10-4
SF-M06SS10-24CS
SF-M06SS12-10
SF-M06SS12-34CS
SF-M08SS16-15
SF-M08SS16-55CS
SF-M08SS16-85CS
SF-M10SS20-20
SF-M10SS20-70CS
SF-M10SS20-110CS
SF-M12SS25-35
SF-M12SS25-90CS
SF-M12SS25-140CS
SF-M16SS32-35
SF-M16SS32-120CS
SF-M16SS32-190CS
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Underneck length ℓ2
(mm)
Tool No. Type Thread Size M Mounting diameter Da
(mm)
1 Piece(s)Available

8 Days or more

1041047801904Straight Steel Shank66.5
1 Piece(s)Available

8 Days or more

12410247801918Straight Carbide Shank66.5
1 Piece(s)Available

8 Days or more

10412107801905Straight Steel Shank66.5
1 Piece(s)Available

8 Days or more

13412347801919Straight Carbide Shank66.5
1 Piece(s)Available

8 Days or more

9516157801900Straight Steel Shank88.5
1 Piece(s)Available

8 Days or more

11516557801910Straight Carbide Shank88.5
1 Piece(s)Available

8 Days or more

14516857801911Straight Carbide Shank88.5
1 Piece(s)Available

8 Days or more

12020207801901Straight Steel Shank1010.5
1 Piece(s)Available

8 Days or more

14020707801912Straight Carbide Shank1010.5
1 Piece(s)Available

8 Days or more

180201107801913Straight Carbide Shank1010.5
1 Piece(s)Available

8 Days or more

13525357801902Straight Steel Shank1212.5
1 Piece(s)Available

8 Days or more

17025907801914Straight Carbide Shank1212.5
1 Piece(s)Available

8 Days or more

220251407801915Straight Carbide Shank1212.5
1 Piece(s)Available

8 Days or more

15532357801903Straight Steel Shank1617
1 Piece(s)Available

8 Days or more

220321207801916Straight Carbide Shank1617
1 Piece(s)Available

8 Days or more

290321907801917Straight Carbide Shank1617
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Underneck length ℓ2
(mm)
Tool No. Type Thread Size M Mounting diameter Da
(mm)

Loading...

  1. 1

Basic Information

Mounting Method Centering Plug

Additional Products in this Category

Tech Support