(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MFPN45 Type End Mill

MFPN45 Type End Mill
  • Volume Discount

•Overall Length (L) (mm): 110
•Link Diameter (d) (mm): 32
•Dimension S (mm): 6(5)
•Dimension l (mm): 30
•Wrench: TT-15

Part Number

Configured Part Number is shown.

Part Number
MFPN45050R-S32-3T
MFPN45063R-S32-4T
MFPN45080R-S32-5T
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of flutes
(sheet)
φd
(mm)
φD1
(mm)
R.R.
1 Piece(s)Available

8 Days or more

35063- 12°
1 Piece(s)Available

8 Days or more

46376- 10°
1 Piece(s)Available

8 Days or more

58093- 8°

Loading...

  1. 1

Basic Information

Machining Application Plane / Chamfer Overall Length(mm) 110 Shank diameter (d)(mm) 32
S(mm) 6(5) l(mm) 30 Wrench TT-15
Clamp screw SB-50140TR A.R.(MAX) + 10° Seizure Inhibitor MP-1

Additional Products in this Category

Tech Support